arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSG 5A-VS 100

KSG 5A-VS 100

NC clamping vise

ID 430319

Delivery time on request
Standard power-reinforced single-acting vise

Product features:
  • With 5-axis jaws with enlarged clamping range
  • Continuous adjustment of the clamping force
  • Prepared for VERO-S
  • With VS supporting jaws
Technical data:
  • Dimensions: 100 x 305 x 200 mm
  • Jaw width: 100 mm
  • Clamping force: 4 - 30 kN
  • Weight: 22 kg
Width of the clamping vise [mm] 100.0
Jaw width [mm] 100.0
Min. clamping force [kN] 4.0
Max. clamping force [kN] 30.0
Weight [kg] 22.0

Scope of delivery
Clamping vise including supporting jaws high VS, stepped grip jaw 5 mm, clamping claws, clamping lever, operating manual