KSG 5A-VS 125
数控虎钳
ID 430503
Standard power-reinforced single-acting vise
Product features:
Product features:
- With 5-axis jaws with enlarged clamping range
- Continuous adjustment of the clamping force
- Prepared for VERO-S
- With VS supporting jaws
- Dimensions: 125 x 390 x 250 mm
- Jaw width: 125 mm
- Clamping force: 4 - 40 kN
- Weight: 42 kg
Technical details
| 虎钳的宽度 [mm] | 125.0 |
|---|---|
| 卡爪宽度 [mm] | 125.0 |
| 最小夹持力 [kN] | 4.0 |
| 最大夹持力* [kN] | 40.0 |
| 重量 [kg] | 42.0 |
标配范围
含支撑爪高度 VS 的虎钳、阶梯级夹爪 5 mm、夹持爪、夹持杆、操作手册