SRA 160
Clamping Rings
ID 471750
Clamping ring standard
Product features:
Product features:
- Clamping ring
- Centering ring
- Holding force: 75 kN
- Material: Stainless steel
- Weight: 1.5 kg
Technical details
Holding force [kN] | 75 |
---|---|
Material | Stainless steel |
Variant | Centering ring |
Weight [kg] | 1.5 |
Scope of delivery
Clamping ring