SRB 120
Clamping Rings
ID 471651
Clamping ring standard
Product features:
Product features:
- Clamping ring
- Positioning ring
- Stainless steel
- Holding force: 50 kN
- Weight: 0.8 kg
Technical details
| Fuerza de retención [kN] | 50.0 |
|---|---|
| Material | Acero inoxidable |
| Variante | Anillo de posicionamiento |
| Peso [kg] | 0.8 |
Material suministrado
Anillo de sujeción