PKL 160 Lean
Pallet adapters
ID 40103658
Pallet coupling standard
Product features:
Product features:
- Pallet coupling
- Suitable for: NSR 160
- Material: Aluminum
- Weight: 1.6 kg
Technical details
| Length [mm] | 159.0 |
|---|---|
| Width [mm] | 60.0 |
| Material | Aluminum |
| Weight [kg] | 1.6 |
Scope of delivery
Pallet coupling, clamping pin, mounting screws, cover caps, operating manual