PKL maxi 220
Pallet adapters
ID 471950
Pallet coupling standard
Product features:
Product features:
- Pallet coupling
- Suitable for: NSR maxi 220
- Material: Steel
- Weight: 19.9 kg
Technical details
| Length [mm] | 256.0 |
|---|---|
| Width [mm] | 176.0 |
| Material | Steel |
| Weight [kg] | 19.9 |
Scope of delivery
Pallet coupling, clamping pin, mounting screws, cover caps, operating manual