arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PAL S mini 99 x 99-V1

PAL S mini 99 x 99-V1

Clamping pallets without clamping devices

ID 435310

In stock
Clamping pallet standard

  • Top side for customer's finishing
  • Bottom 1-way clamping pin SPx mini 20 with indexing pin IXB V1 mini or IXB V10 mini
Technical data:
  • Dimensions: 99 x 99 x 16 mm
  • Material: Steel
  • Plane parallelism: 0.02 mm
  • Weight: 1.4 kg
Length [mm] 99.0
Width [mm] 99.0
Material Steel
Plane parallelism [mm] 0.02
Weight [kg] 1.4

Scope of delivery
Clamping pallet, clamping pin, aluminum handles, indexing pin