NE-HT mini 36
High-temperature clamping modules
ID 1392999
Positioning element standard
Product features:
Product features:
- Positioning element with VERO-S mini interface
- For high temperature applications
- Dimensions: Ø36 x Ø26 x 18 mm
- 520 °C
- Repeat accuracy: < 0.005 mm
- Weight: 0.06 kg
- Clamping is not possible with this quick-change pallet unit
Technical details
Diameter [mm] | 36 |
---|---|
Max. ambient temperature [°C] | 520 |
Repeat accuracy [mm] | < 0.005 |
Weight [kg] | 0.06 |
Scope of delivery
Quick-change Pallet Unit