PAL S 399 x 399
Clamping pallets without clamping devices
ID 470049
Clamping pallet standard
Product features:
Product features:
- Top side for customer's finishing
- Bottom four-way clamping pins SPx 40
- Dimensions: 399 x 399 x 20 mm
- Material: Steel
- Plane parallelism: 0.02 mm
- Weight: 28 kg
Technical details
| Longueur [mm] | 399.0 |
|---|---|
| Largeur [mm] | 399.0 |
| Hauteur H [mm] | 20.0 |
| Matériau | Acier |
| Parallélisme [mm] | 0.02 |
| Poids [kg] | 28.0 |
Etendue de la livraison
Palettes de bridage, tirette, poignées aluminium