arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PAL ROTA-S plus 2.0 160-2

PAL ROTA-S plus 2.0 160-2

Clamping Pallets with Clamping Devices

ID 471537

Availability on demand
Clamping device height extension standard

Product features:
  • Top of one-way ROTA-S plus 2.0 160 manual lathe chuck
  • Bottom two-way clamping pins SPx 40
Technical data:
  • Dimensions: 340 x 126 x 140 mm
  • Stroke per jaw: 6.5 mm
  • Tooth pitch: 4.8 mm
  • Max. clamping force: 65 kN
  • Max. torque: 80 Nm
  • Weight: 27.6 kg
Length [mm] 340
Width [mm] 194.4
Max. clamping force [kN] 65
Max. torque [Nm] 80
Stroke per jaw [mm] 6.5
Weight [kg] 27.6

Scope of delivery
Clamping bracket, base jaws with tongue and groove, wrench with socket, clamping pins, indexing pins, eye bolt, operating manual; without top jaws