arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PAL ROTA-S plus 2.0 200-2

PAL ROTA-S plus 2.0 200-2

Clamping Pallets with Clamping Devices

ID 471534

Low stock
Clamping device height extension standard

  • Top of one-way ROTA-S plus 2.0 200 manual lathe chuck
  • Bottom two-way clamping pins SPx 40
Technical data:
  • Dimensions: 340 x 202 x 159,3 mm
  • Stroke per jaw: 7 mm
  • Tooth pitch: 4.8 mm
  • Max. torque: 120 Nm
  • Max. clamping force: 100 kN
  • Weight: 43 kg
Length [mm] 340.0
Width [mm] 243.8
Max. clamping force [kN] 100.0
Max. torque [Nm] 120.0
Stroke per jaw [mm] 7.0
Weight [kg] 43.0

Scope of delivery
Clamping bracket, base jaws with tongue and groove, wrench with socket, clamping pins, indexing pins, eye bolt, operating manual; without top jaws