arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSL3 200

NSL3 200

Clamping Stations

ID 1323569

Low stock
Clamping station standard

  • 2-way NSE3 138
  • Spring-loaded system - Pneumatically opening
Technical data:
  • Dimensions: 399 x 199 x 60 mm
  • Pull-down force: 16 kN
  • Unlocking pressure: 6 bar
  • Weight: 16.9 kg
Length [mm] 199.0
Width [mm] 399.0
Pull-down force [kN] 16.0
Unlocking pressure [bar] 6.0
Weight [kg] 16.9

Scope of delivery
Clamping station, sealing nipple, dust protection cap, operating manual; without clamping pin, without cylindrical clamps