arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SPM plus 138

SPM plus 138

Fixture membrane

ID 471158

In stock
Fixture membrane standard

  • Replaced by: 1435753
Product features:
  • Top side for customer's finishing
  • Bottom one-way clamping pin SPC 40 with indexing pin IXB V1
Technical data:
  • Dimensions: Ø149 x 55 mm
  • Clamping diameter: 36 - 125 mm
  • Repeat accuracy: < 0.01 mm
  • Clamping depth: 3 - 20 mm
  • Clamping stroke: 0.5 mm
  • Max. clamping force: 50 kN
  • Material: Aluminum
  • Weight: 1.5 kg
Diamètre [mm] 149.0
Force de serrage max. [kN] 50.0
Diamètre de pièce min. [mm] 36.0
Diamètre de pièce max. [mm] 125.0
Répétabilité [mm] < 0.01
Course de serrage [mm] 0.5
Matériau Aluminium
Poids [kg] 1.5

Etendue de la livraison
Membrane de serrage, bague de réglage, tirettes, pions d'indexation, notice d'utilisation