arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSE3 176

NSE3 176

Clamping modules

ID 1464667

Clamping module standard

Product features:
  • Spring-loaded system - Pneumatically opening
  • Turbo function
  • Dynamic pressure monitoring of the clamping slide positions
Technical data:
  • Dimensions: Ø176 x Ø138 x 57,7 mm
  • Pull-down force: 9 kN
  • Pull-down force with turbo: 40 kN
  • Repeat accuracy: < 0.005 mm
  • Unlocking pressure: 6 bar
  • Weight: 8 kg
Durchmesser [mm] 138.0
Einzugskraft [kN] 9.0
Einzugskraft mit Turbo [kN] 40.0
Entriegelungsdruck [bar] 6.0
Wiederholgenauigkeit [mm] < 0.005
Gewicht [kg] 8.0

Lieferumfang
Spannmodul, Befestigungsschrauben, O-Ringe, Abdeckkappen, Betriebsanleitung; ohne Spannbolzen