arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSE mikro 49

NSE mikro 49

Clamping modules

ID 436100

In stock
Clamping module standard

Product features:
  • Spring-loaded system - Pneumatically opening
  • Turbo function
  • Dynamic pressure monitoring of the clamping slide position "opened"
Technical data:
  • Dimensions: Ø49 x 12 mm
  • Pull-down force: 0.15 kN
  • Pull-down force with turbo: 0.4 kN
  • Repeat accuracy: < 0.005 mm
  • Unlocking pressure: 6 bar
  • Weight: 0.2 kg
Diameter [mm] 49.0
Pull-down force [kN] 0.15
Pull-down force with turbo [kN] 0.4
Unlocking pressure [bar] 6.0
Repeat accuracy [mm] < 0.005
Weight [kg] 0.2

Scope of delivery
Clamping module, mounting screws, O-rings, cover caps, operating manual; without clamping pins