arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA-S plus 2.0 200 K-SFG

ROTA-S plus 2.0 200 K-SFG

Stationary 3-jaw Chucks, manually actuated

ID 819922

Availability on demand
Stationary manual lathe chuck standard

Product features:
  • 3-jaw wedge-bar chuck
  • Jaw quick-change system
  • Base plate for stationary use
  • Through-hole: 52 mm
  • Jaw interface: Angled serration
Technical data:
  • Stroke per jaw: 7 mm
  • Tooth pitch: 4.8 mm
  • Max. clamping force: 100 kN
  • Max. torque: 120 Nm
  • Weight: 25.5 kg
Serration Angled serration
Max. clamping force [kN] 100.0
Max. torque [Nm] 120.0
Stroke per jaw [mm] 7.0
Tooth pitch [mm] 4.8
Weight [kg] 25.5

Scope of delivery
Manual lathe chuck, base jaws with tongue and groove, mounting screws, spanner wrench, SCHUNK magnets, quick guide, operating manual; without top jaws