ROTA-S plus 2.0 250 K-SFG
Stationary 3-jaw Chucks, manually actuated
ID 819923
Stationary manual lathe chuck standard
Product features:
Product features:
- 3-jaw wedge-bar chuck
- Jaw quick-change system
- Base plate for stationary use
- Through-hole: 62 mm
- Jaw interface: Angled serration
- Stroke per jaw: 7.7 mm
- Tooth pitch: 6 mm
- Max. clamping force: 160 kN
- Max. torque: 210 Nm
- Weight: 42.2 kg
Technical details
Serration | Angled serration |
---|---|
Max. clamping force [kN] | 160.0 |
Max. torque [Nm] | 210.0 |
Stroke per jaw [mm] | 7.7 |
Tooth pitch [mm] | 6.0 |
Weight [kg] | 42.2 |
Scope of delivery
Manual lathe chuck, base jaws with tongue and groove, mounting screws, spanner wrench, SCHUNK magnets, quick guide, operating manual; without top jaws