SAT-W-R 500-800
Cube Tombstones
ID 431153
Tombstone without clamping vises
Product features:
Product features:
- Cube tombstone with rough clamping surfaces
- Base Plate: 500 x 500 mm
- Tower dimensions: 330 x 330 x 800 mm
- Material: Cast iron EN-GJL-250
- Weight: 320 kg
Technical details
| Palettengröße | 500 x 500 mm |
|---|---|
| Gewicht [kg] | 320.0 |
Lieferumfang
Aufspannturm, Deckel, Transportschrauben