TENDO WZS FLANGE Ø1/2"x111
Hydraulic expansion toolholder
ID 28003746
TENDO WZS FLANGE Ø1/2"x111, Tool grinding toolholder
Scope of delivery: Does not include an actuation key
- TENDO WZS
- Hydraulic expansion toolholder
- Toolholder interface: FLANSCH/FLANGE
- Clamping diameter D1: 1/2"
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 30 Nm
Scope of delivery: Does not include an actuation key
Technical details
| 技术 | 液压刀柄 |
|---|---|
| 系列 | TENDO WZS |
| 刀具夹持接口 | FLANSCH/FLANGE |
| 夹持直径 D1 | 1/2" |
| D2 [mm] | 36.0 |
| D3 [mm] | 70.0 |
| D6 [mm] | 20.0 |
| L [mm] | 111.0 |
| L4 [mm] | 37.0 |
| L5 [mm] | 73.0 |
| 最小扭矩 [Nm] | 30.0 |
| 重量 [kg] | 3.0 |
回转精度
2.5 x D 处 < 0.003 mm
平衡等级
转速为 25,000 RPM 时动平衡等级达到 G2.5 或 Umax < 1 gmm
刀具柄部质量
h6
减径套
使用减径套可夹持柄部直径不同的刀具
长度调节螺钉
不带轴向长度调节螺钉
标配范围
不包括驱动扳手