WZS SCHÜTTE FLANGE Ø32x90
Porte-outil expansible hydraulique à actionnement manuel
ID 206689
WZS SCHÜTTE FLANGE Ø32x90, 刀具刃磨刀柄
- WZS SCHÜTTE
- 带压缩驱动功能的液压膨胀刀柄
- 刀具夹持接口: FLANSCH/FLANGE
- 夹持直径 D1: 32 mm
- 回转精度: 2.5 x D 处 < 0.003 mm
Détails techniques
| Technology | Hydraulic expansion toolholder with compression actuation |
|---|---|
| Series | WZS SCHÜTTE |
| Toolholder interface | FLANSCH/FLANGE |
| Clamping diameter D1 | 32 mm |
| D2 [mm] | 54.0 |
| D6 [mm] | 40.0 |
| L [mm] | 90.0 |
| L2 [mm] | 70.0 |
| L4 [mm] | 58.0 |
| L5 [mm] | 75.0 |
| L10 [mm] | 6.0 |
| L11 [mm] | 42.5 |
| Weight [kg] | 1.6 |
Version
Hydraulic expansion toolholder mounting Schütte Ø 20.5 mm
Power-actuated clamping
Run-out accuracy
< 0.003 mm at 2.5 x D
Tool shank quality
h7
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Individual
Additional sizes and customized designs are available upon request
Special interfaces can also be manufactured on request.