arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WZS WALTER Ø20x70 Illustration similar

WZS WALTER Ø20x70

Hydraulic expansion toolholder with compression actuation

ID 206646

In stock
WZS WALTER Ø20x70, Tool grinding toolholder
  • WZS WALTER
  • Hydraulic expansion toolholder with compression actuation
  • Clamping diameter D1: 20 mm
  • Projecting length L1: 70 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
Technology Hydraulic expansion toolholder with compression actuation
Series WZS WALTER
Clamping diameter D1 20 mm
D2 [mm] 42.0
D3 [mm] 49.5
D6 [mm] 28.0
L2 [mm] 60.0
L4 [mm] 44.0
L5 [mm] 57.0
L10 [mm] 5.5
L11 [mm] 31.5
G M12x1
Weight [kg] 1.8
Actuation adapter for a power operated tool grinding toolholder is available as an accessory (ID 206640)

Version
Hydraulic expansion toolholder mounting Ø 70 mm
Power-actuated clamping

Run-out accuracy
< 0.003 mm at 2.5 x D

Tool shank quality
h7

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Individual
Additional sizes and customized designs are available upon request
Special interfaces can also be manufactured on request.