arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
AGE-S-XY-125-P Illustration similar

AGE-S-XY-125-P

Compensation unit XYZ

ID 324528

Compensation unit XYZ AGE-S, Size: 125

  • Compensation XY: ± 7 mm
  • Workpiece weight: 18 kg
  • Position memory piston force: 1700 N
  • Force Fz max.: 220 N
  • Force Fd max.: 850 N
Compensation XY [mm] ± 7
Recommended handling weight, vertical [kg] 18.0
Recommended handling weight, horizontal [kg] 11.0
Locking force [N] 1100.0
Position memory piston force [N] 1700.0
Max. radial force, position storage [N] 198.0
Min. spring force [N] 0.0
Min. operating pressure [bar] 2.5
Max. operating pressure [bar] 8.0
Nominal operating pressure [bar] 6.0
Repeat accuracy [mm] 0.1
Robot-side connection ISO 9409-1-125-6-M10
Tool-side connection ISO 9409-1-125-6-M10
Weight [kg] 5.3
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 60.0
Length X [mm] 175.0
Width Y [mm] 160.0
Height Z [mm] 76.5
Moment Mx max. [Nm] 55.0
Moment My max. [Nm] 55.0
Moment Mz max. [Nm] 55.0
Force Fz max. [N] 220.0
Max. force Fd [N] 850.0

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.

Guidance system
robust linear guidances

Monitoring
XY locking and unlocking via a magnetic switch and Z-stroke via inductive proximity switch

Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].

Housing
The housing consists of high-strength, hard-coated aluminum alloy. The functional components are made of hardened steel.

Scope of delivery
Compensation unit in the ordered variant, elements for mechanical connection and safety information. Product-specific instructions can be downloaded at schunk.com/downloads-manuals.

Warranty
24 months