arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
COS REP10-K

COS REP10-K

Feed-through modules

ID 1586665

Feed-through modules, REP10, Master side

  • Number of pin contacts: 6
  • Number of pin contacts: 3
Suitable on Change head
Screw connection diagram J
Transmission type Servo
Weight [kg] 0.14
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 60.0
Protection class IP IP64 (only in a coupled state)
Number of pin contacts 6.0
Nominal current [A] 5.0
Alternating voltage [V AC] 48.0
Direct voltage [V DC] 74.0
Electrical connection M23 connector, 9-pin
Outlet connection radial
Number of pin contacts 3.0
Nominal current [A] 15.0
Alternating voltage [V AC] 48.0
Direct voltage [V DC] 74.0
Special properties Shielding of connector housing is via pinblock, electric circuits (signal & power) are galvanically separated.

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.