GFS 25-180°
ID 355510
- 扭矩: 2.35 Nm
Technical details
| 旋转角度 [°] | 180 |
|---|---|
| 端位置调整 [°] | 3 |
| 终端终点位置阻尼 | 液压减震器 |
| 扭矩 [Nm] | 2.35 |
| IP 防护等级 | 54 |
| 重量 [kg] | 1.6 |
| 旋转时间(1x 标定旋转角度),无负载 [s] | 0.3 |
| 流体消耗量(2×额定角度) [cm³] | 15.5 |
| 额定工作压力 [bar] | 6.0 |
| 最小工作压力 [bar] | 3.0 |
| 最大工作压力 [bar] | 8.0 |
| 连接软管直径 | 6 x 3.9 x 1.05 |
| 最低环境温度 [°C] | 5.0 |
| 最高环境温度 [°C] | 60.0 |
| 重复精度 [°] | 0.07 |
| 长度 X [mm] | 186.0 |
| 宽度 Y [mm] | 50.0 |
| 高度 Z [mm] | 164.0 |
| 力矩 Mz max. [Nm] | 55.0 |
| 力 Fy max. [N] | 1000.0 |
尺寸和最大载荷
尺寸和最大载荷
力矩和力可能同时影响小齿轮。
General notes about the series
Counter-bearings
Counter-bearings have no drive and no damping
Repeat accuracy
is defined as a distribution of the end position for 100 consecutive cycles.
Customized angle of rotation
More swivel angles are available on request.
Swiveling time
is the rotation time of pinion/flange around the nominal rotation angle. Valve switching times, hose filling times, or PLC reaction times are not included and are to be considered when cycle times are calculated.
Layout or control calculation
Verifying the sizing of the selected unit is necessary, since otherwise overloading can result. Please contact us for assistance.
Housing material
hard-anodized, high strength aluminum
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Operating principle
double acting piston with geared transmission
Scope of delivery
Centering sleeves, O-rings for direct connection, assembly and operating manual with manufacturer’s declaration
Warranty
24 months
Service life characteristics
on request