arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PR 110-51-B Illustration similar

PR 110-51-B

ID 1356345

Universal rotary unit PR, Size: 110, electrical, with holding brake, Angle of rotation: > 360 °, Middle position: freely programmable

  • Gear ratio: 51:1
  • Torque: 22.4 Nm
  • Nominal current: 10 A
  • Power supply: 24 V
Nominal torque [Nm] 22.4
Max. torque [Nm] 61.6
Max. rotational speed [1/min] 42.0
Max. permissible mass moment of inertia [kgm²] 1.5
Repeat accuracy [°] 0.08
Transmission 51:1
Moment My max. [Nm] 120.0
Force Fx max. [N] 1000.0
Force Fz max. [N] 895.0
Brake yes
Weight [kg] 5.6
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 55.0
IP protection class 40
Nominal voltage [V] 24.0
Nominal current [A] 10.0
Max. current [A] 20.0
Control electronics integrated
Power supply [V] 24.0
Encoder system Encoder (incremental)
Interface PROFIBUS, CAN, 4/4 digital I/O, RS232
The peak torques serve as short-term drive reserves when accelerating and delaying.

General notes about the series

Swiveling times
are purely the times of the module to rotate from rest position to rest position. Relay switching times or PLC reaction times are not included in the above times and must be taken into consideration when determining cycle times. Load-dependent rest periods may have to be included in the cycle time.

Repeat accuracy
Is defined as the spread of the target position after 100 consecutive positioning cycles.

Nominal currents
can be permanently actuated. With regard to all the currents which are ranging above the nominal current up to the maximum current, the notes of the individual product documentation has to be respected.

Electrical brake
The installed, electric holding brake serves to fix and hold the position in case of power failure up to the rated torque. It cannot cover any complete safety functions.

Peak torque
The peak torques serve as short-term drive reserves when accelerating and delaying.

Housing material
Aluminum alloy, coated

Actuation
Servo-electric, via brushless servomotor and incremental encoder for position and speed control

Operating principle
Harmonic drive® gear driven directly via brushless DC servomotor

Scope of delivery
QR slip for downloading the commissioning software, assembly and operating manual, declaration of incorporation, functional module for control via Siemens S7.

Warranty
24 months

Service life characteristics
on request