arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CMS 063-K

CMS 063-K

Manual change system

ID 1545316

Manual change system CMS, Size: 063, Manual change head, manual

  • Piston stroke monitoring: optional
  • No. of fluid feed-throughs: 6
  • Force Fz max.: 1000 N
  • Max. total payload: 18 kg
Recommended handling weight [kg] 18.0
Lock sensing optional
Tool presence monitoring optional
Repeat accuracy [mm] 0.02
Weight [kg] 0.49
Number of pneumatic feed-throughs 6.0
Feed-throughs for radial use 6.0
Air connection thread pneumatic feed-through (radial) G1/8"
Robot-side coupling flange ISO 9409-1-63-4-M6
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 60.0
Screw connection diagram K
max. static tensile force Fz [N] 1000.0
Max. dynamic moment Mx/My [Nm] 75.0
Max. dynamic moment Mz [Nm] 48.0
Max. static moment Mx/My [Nm] 150.0
Max. static moment Mz [Nm] 240.0
*Please note that the heights of the change master (ZK) and change adapter (ZA) differ. The sum represents the total height of a coupled change system.

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.

Actuation
Manual via locking lever

Operating principle
The head and adapter are locked and unlocked with a pin by operating the manual lever.

Housing
The housing consists of high-strength, hard-coated aluminum alloy. The functional components are made of hardened steel.

Warranty
24 months