CPS 046-K
ID 1590984
- Lock sensing: prepared
- No. of fluid feed-throughs: 2
- Force Fz max.: 5800 N
Technical details
| Version | Standard version |
|---|---|
| Lock sensing | prepared |
| Locking force [N] | 5800.0 |
| Spring force (operating piston) [N] | 104.0 |
| Repeat accuracy [mm] | 0.015 |
| Weight [kg] | 2.0 |
| Max. distance when locking [mm] | 2.5 |
| Number of pneumatic feed-throughs | 2x G1/8" |
| Number of pneumatic feed-throughs | 2x M5 |
| Lock/unlock main connection | G1/8" |
| Max. permissible XY axis offset [mm] | ± 1.5 |
| Max. permissible angular offset XY [°] | ± 1 |
| Max. permissible angular offset Z [°] | ± 2 |
| Robot-side connection | ISO 9409-1-100-6-M8 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 60.0 |
| Min. operating pressure [bar] | 4.5 |
| Max. operating pressure [bar] | 7.0 |
| Nominal operating pressure [bar] | 6.0 |
| Screw connection diagram | 5 x J |
| Opening time [s] | 0.1 |
| Closing time [s] | 0.1 |
| Flow rate at 6 bar (per feed-through) | 650 l/min (G1/8") |
| Flow rate at 6 bar (per feed-through) | 150 l/min (M5) |
| Max. dynamic moment Mx [Nm] | 350.0 |
| Max. dynamic moment My [Nm] | 350.0 |
| Max. dynamic moment Mz [Nm] | 400.0 |
| Max. static moment Mx [Nm] | 1050.0 |
| Max. static moment My [Nm] | 1050.0 |
| Max. static moment Mz [Nm] | 1200.0 |
| Force Fx max. [N] | 14000.0 |
| Force Fy max. [N] | 14000.0 |
| Force Fz max. [N] | 5800.0 |
| Force Fx max. dynamic [N] | 4600.0 |
| Force Fy max. dynamic [N] | 4600.0 |
| Force Fz max. dynamic [N] | 1950.0 |
Max. loads
Load chart
Max. loads
This is the sum of all static loads that are permitted to act on the tool changer.
Load chart
- X-axis:
- Lever arm
- Y-axis:
- Load capacity
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Minimum pressure
The minimum pressure is the required minimum pressure to lock the system. This pressure must be continuously present during operation.
Self-retaining
The automatic tool changer has a self-retaining feature that prevents the tool from falling off in case of the pressure drop. The change master and change adapter can be separated by pneumatically actuating the piston.
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Operating principle
piston-actuated balls with integrated spring (to support the locked piston position)
Media transmission
variable via attachment feed-through modules, depending on the unit size
Housing
The housing consists of high-strength, hard-coated aluminum alloy The functional components are made of hardened corrosion free steel.
Warranty
24 months
Service life characteristics
on request