FWK-050-2P-8E
IDnr. 320602
- No. of fluid feed-throughs: 2
- Number of electrical feed-throughs: 8
- Max. total payload: 6 kg
Technical details
| Recommended handling weight [kg] | 6.0 |
|---|---|
| Weight [kg] | 0.094 |
| Number of pneumatic feed-throughs | 2.0 |
| Number of electrical feed-throughs | 8.0 |
| Robot-side connection | ISO 9409-1-50-4-M6 |
| Diameter D [mm] | 78.0 |
| Height Z [mm] | 7.1 |
| Moment Mx max. [Nm] | 90.0 |
| Moment My max. [Nm] | 90.0 |
| Moment Mz max. [Nm] | 90.0 |
Dimensions and maximum loads
Dimensions and maximum loads
This is the max. sum of all forces and moments which are permitted to act on the change system for ensuring proper functioning.
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.
Actuation
manually via the integrated coupling ring
Operating principle
the head and adapter are locked and unlocked by turning the coupling ring.
Media transmission
Optionally with electric and/or pneumatic feed through
Housing
Aluminum alloy, anodized
Scope of delivery
Robot-side mounting screws
Warranty
24 months