SWK-021-000-000
ID 302326
- Zuigerslagbewaking: optioneel
- Aantal vloeistofdoorvoeren: 8
- Max. totale nuttige last: 25 kg
Détails techniques
| Aanbevolen handlingsgewicht [kg] | 25.0 |
|---|---|
| Zuigerslagbewaking | optioneel |
| Moment Mx max. [Nm] | 169.5 |
| Moment My max. [Nm] | 169.5 |
| Moment Mz max. [Nm] | 105.0 |
| Vergrendelingskracht [N] | 2300.0 |
| Rondloopnauwkeurigheid [mm] | 0.015 |
| Gewicht [kg] | 0.5 |
| Max. afstand bij vergrendeling [mm] | 2.0 |
| Pneumatische doorvoer met schroefdraad voor luchtverbinding | 8x G1/8" |
| Vergrendeling/ontgrendeling hoofdaansluiting | M5 |
| Max. toelaatbare XY-offset [mm] | ± 1 |
| Max. toelaatbare hoekoffset [°] | ± 1 |
| Min. omgevingstemperatuur [°C] | 5.0 |
| Max. omgevingstemperatuur [°C] | 60.0 |
| Min. werkdruk [bar] | 4.5 |
| Max. werkdruk [bar] | 6.9 |
| Diameter D [mm] | 95.0 |
| Hoogte Z [mm] | 22.1 |
| Schroefaansluitschema | K Seite A/KJ über Adapterplatte Seite B |
Afmetingen en maximaal toegelaten belasting
Afmetingen en maximaal toegelaten belasting
Dit is de max. som van alle krachten en momenten die op het wisselsysteem mogen inwerken om zeker te zijn van een correcte werking.
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Operating principle
locking balls actuated by pistons for locking
Media transmission
variable via attachment feed-through modules, depending on the unit size
Housing
The housing consists of high-strength, hard-coated aluminum alloy. The functional components are made of hardened steel.
Warranty
24 months
Service life characteristics
on request