arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
국가 선택을 변경하여 선택하면 귀하의 지역과 관련된 제품, 서비스 및 담당자에 대한 정보를 확인할 수 있습니다.
LDM

LDM

Universallinearachse
Universelle Linearachse mit doppeltem X-Profil, Linearmotor und Rollenführung

Advantages – Your benefits

  • Almost no wear parts
    For long service life and reliability of the system
  • No mechanical play between the drive components
    for flexible response behavior and high positioning accuracy
  • Low oscillations and high holding force
    for the shortest positioning times and process stability
  • Integrated motor and measuring system in the axis
    minimizes interfering contours and space requirements
  • Can be fitted with absolute stroke measuring system
    Less programming effort and time saving when commissioning and in operation
  • High dynamics for shorter cycle times
    therefore a high productivity is achieved
  • Many different variants possible e.g. long slides
    for special optimization on exactly your application
  • Optional pneumatic holding brake as rod lock
    for process reliability during system downtime
  • Optionally certified safety devices according to SIL2/PLd
    with the HIPERFACE® and DRIVE-CliQ interfaces for applications with high standards in the area of machine safety

Options and special information

  • Modular transducer system
    The linear axis (similar to illustration) is available with three different path measuring systems. The incremental stroke measuring system has a 1Vss interface. The absolute path measuring systems are optionally available with the interfaces: HIPERFACE® or DRIVE-CLiQ.
  • Pneumatic holding brake
    Optionally, the linear axis can be delivered with a holding brake. This holding brake is pneumatically actuated. Its function is activated in a non-ventilated state. The holding brake is used to maintain the position of the linear axis in a currentless condition.
  • Supported axis version
    The axis profile can also be given additional support. When using high payloads, this keeps bending to a minimum, and provides another option for mounting.
  • Further motor slides
    The linear axis can be equipped with multiple active motor slides. This allows special designs and customized axis solutions.
  • Certified encoder system
    The encoder systems with the HIPERFACE® (optional) and DRIVE-CLiQ interfaces are certified according to SIL2/PLd. This means that even demanding applications with high requirements in the area of machine safety can be implemented. Please contact us for further information.
  • NEW: Version with food -compliant lubrication (H1G)
    on request as a solution for an easy entry into medical technology, lab automation,, pharmaceutical and food industry. The requirements of EN 1672-2:2020 are not fully met.