arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Modifica la selezione del Paese per visualizzare le informazioni su prodotti, servizi e persone di contatto pertinenti per la tua sede.
AZB OTT SK 50 without through-hole Illustration similar

AZB OTT SK 50 without through-hole

Retention knob

ID 9938215

Retention knob AZB OTT SK 50 without through-hole
  • Retention knob, Ott-ring groove without through-hole
  • Diameter D1: 39.3 mm
  • Length L1: 65 mm
D1 [mm] 39.3
D2 [mm] 32.0
D3 [mm] 25.0
L1 [mm] 65.0
L2 [mm] 25.0
L3 [mm] 13.35
G1 M24
Weight [kg] 0.167

Version
Retention knob, Ott-ring groove without through-hole