AZB OTT SK 50,带通孔
拉钉
ID 9938213
拉钉 AZB OTT SK 50,带通孔
- 拉钉,带通孔的 Ott 环槽
- 直径 D1: 39.3 mm
- 长度 L1: 65 mm
Technical details
| D1 [mm] | 39.3 |
|---|---|
| D2 [mm] | 32.0 |
| D3 [mm] | 25.0 |
| L1 [mm] | 65.0 |
| L2 [mm] | 25.0 |
| L3 [mm] | 13.35 |
| G1 | M24 |
| Weight [kg] | 0.053 |
Version
Retention knob, Ott-ring groove with through-hole