arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SINOclamp D12 Illustration similar

SINOclamp D12

活动扳手

ID 210640

SINOclamp D12, 活动扳手
  • 用于夹持直径: Ø12, Ø1/2"
  • 直径: 44.45 mm
  • 长度 L1: 261 mm
用于夹持直径 Ø12, Ø1/2"
D1 [mm] 44.45
D2 [mm] 80.0
L1 [mm] 261.0
重量 [kg] 0.96