arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBG 125-40-11.5

GBG 125-40-11.5

Grip jaw

ID 1373284

Mors rapportés, standard

Caractéristiques des produits :
  • Mors, grip
  • Interface 1: W-125-1
Caractéristiques techniques :
  • Dimensions: 125 x 40 x 11,5 mm
  • Poids: 0.36 kg
Width [mm] 125.0
Depth [mm] 11.5
Height [mm] 40.0
Bundle piece
Weight [kg] 0.36

Scope of delivery
Top jaw, fastening screws