SGWB-GL-B 70-26.5-22
Quick-change jaws
IDnr. 1497093
System jaws, standard
Product features:
Product features:
- Jaw with embossed profile, movable
- For clamping pre-embossed materials and workpieces.
- Quick-change jaw
- Suitable for: KSC mini
- Dimensions: 70 x 26,5 x 22 mm
- Clamping step: 3 mm
- Weight: 0.1 kg
Technische gegevens
| Breedte [mm] | 70.0 |
|---|---|
| Diepte [mm] | 26.5 |
| Hoogte [mm] | 22.0 |
| Bundel | stuk |
| Gewicht [kg] | 0.1 |