arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGWB-S5-B 45-26.5-24

SGWB-S5-B 45-26.5-24

Snelwisselklemmen

ID 1452107

Systeemklemmen, standaard

Productkenmerken
  • Gladde klauw, beweegbaar
  • Snelwisselklauw
  • Geschikt voor: KSC mini
Technische gegevens
  • Afmetingen: 45 x 26,5 x 24 mm
  • Klemstap: 5 mm
  • Gewicht: 0.1 kg
Width [mm] 45.0
Depth [mm] 26.5
Height [mm] 24.0
Bundle piece
Weight [kg] 0.1