SP 315-4
Clamping inserts
ID 194107
SP 315-4, Clamping inserts
- Height H: 12 mm
- Length L: 29.5 mm
- Width B: 35 mm
- Thread G: M6
Technical details
| Altura H [mm] | 12.0 |
|---|---|
| Comprimento L [mm] | 29.5 |
| Largura B [mm] | 35.0 |
| Linha G | M6 |