arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SW

SW

Clamping inserts
The soft clamping insert SW for pendulum jaws for turning out clamping diameters.
Standardized pendulum jaws from SCHUNK enable cost-efficient and safe clamping of thin-walled workpieces that are deformation-prone.
194116
13.0 mm
18.0 mm
M6 
194117
15.0 mm
30.0 mm
M6 
194118
13.0 mm
25.0 mm
M6 
194119
15.0 mm
35.0 mm
M6 
194120
17.0 mm
30.0 mm
M8 
194121
19.0 mm
40.0 mm
M8 
194122
20.0 mm
60.0 mm
M8 
194123
22.0 mm
70.0 mm
M8 
194146
15.0 mm
16.0 mm
M6 
194147
15.0 mm
20.0 mm
M6