KSX-E 125-430-CI IOL
5-axis clamping vise
ID 1601447
Electromechanical single-acting vise, standard
Product features:
Product features:
- Without system jaws
- Control via IO-Link
- Continuously programmable clamping force
- Continuously programmable clamping stroke
- Jaw pre-positioning
- Pneumatic media transfer into the system jaw
- IO-Link interface: Fixed cable connection
- Dimensions: 125 x 520 x 150 mm
- Basic clamping stroke: 120 mm
- Clamping force: 6 - 40 kN
- Operating voltage control unit: 24 V DC
- Operating voltage actuator: 48 V DC
- Weight: 32 kg
Technical details
| Width of the clamping vise [mm] | 125.0 |
|---|---|
| Min. clamping force [kN] | 6.0 |
| Max. clamping force [kN] | 40.0 |
| Operating voltage control unit [V DC] | 24.0 |
| Operating voltage actuator [V DC] | 48.0 |
| Basic clamping stroke [mm] | 120.0 |
| Weight [kg] | 32.0 |
标配范围
虎钳,操作手册;无系统夹爪,无用于机床控制系统集成的刚性连接电缆
可编程的夹持力
可通过软件连续调整夹持力,每个卡爪的调整范围为 6 kN 到 40 kN。
卡爪预定位和可编程的夹持行程
可以根据工件尺寸预定位卡爪,这样在自动上料过程中可以将夹持行程和夹持时间减至最小。
气动介质传输到系统卡爪
如需通过动态压力控制工件接触或清洁夹持表面,系统卡爪必须根据客户进行定制化调试。
夹持范围
必须使用相应的拉杆加长件来延长虎钳(参见附件)以覆盖从 5 到 420 mm 的完整夹持范围。