KBU-M16-G 12P
Connectors/sockets and adjustable housings
ID 9941732
Cable connector, Plug-in connection size: M16, Straight socket
- Number of wires: 12
- Max. current: 0.5 A
Technical details
Aansluiting sensorzijde | Recht |
---|---|
Connector schakelkastzijde | Open kabeldraden |
Haakse connector, schakelkastzijde [°] | 0 |
Max. stroom [A] | 0.5 |
Aantal draden | 12.0 |
Max. stroom per draad [A] | 0.5 |
Kabeldoorsnede [mm²] | 0.25 |