SLH 55-0350
pillar assembly system hollow pillar
ID 313720
pillar assembly system hollow pillar SLH, Size: 55
- Length: 350 mm
Technical details
| Material | Steel |
|---|---|
| Length [mm] | 350.0 |
| pillar diameter [mm] | 55.0 |
ID 313720
| Material | Steel |
|---|---|
| Length [mm] | 350.0 |
| pillar diameter [mm] | 55.0 |