EGM-B-Q-70-1x4
ID 306382
Magnetická chapadla EGM, elektrické
- Typ magnetu: Bipólový
- Tyčovitý: čvercová
- Šířka tyče: 70 mm
- Počet tyčí, uspořádání tyčí: 1 x 4
- Komunikační rozhraní: digitální I/O (vstupy/výstupy)
- Napájení: 400 V AC
- Max. celkový proud: 32 A
- Počet pólů: 4
- Oblast magnetu: 196 cm²
- Magnetický obvod: 12.3 A
- Max. okolní teplota: 50 °C
Technical details
| Weight [kg] | 25.0 |
|---|---|
| Number of poles | 4.0 |
| Magnet area [cm²] | 196.0 |
| Minimum workpiece thickness [mm] | 18.0 |
| Payload for horizontal magnet surface [kg] | 296.0 |
| Payload for vertical magnet surface [kg] | 118.0 |
| Max. activations/minute [1/min] | 10.0 |
| Module temperature increasement in case of 5 activations/minute [°C] | 24.0 |
| Module temperature increasement in case of 15 activations/minute [°C] | 60.0 |
| IP protection class | 52 |
| Current consumption upon activation/deactivation [A] | 12.3 |
| Length X [mm] | 370.0 |
| Width Y [mm] | 115.0 |
| Height Z [mm] | 61.0 |
| Magnet controller type | ECG 02 |
| Nominal voltage [V AC] | 400.0 |
| Max. current [A] | 32.0 |
| Max. number of modules per controller | 4.0 |
Dimensions
Dimensions
Operating principle
Magnetization of permanent magnets
Housing material
Steel
Base jaw material
Steel
Actuation
Electrical current pulse for activation and deactivation of the system
Warranty
24 months
Service life characteristics
on request
Scope of delivery
Accessory kit with centering sleeves