arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
EGM-B-Q-70-2x2

EGM-B-Q-70-2x2

ID 306381

Magnetic gripper EGM, electrical

  • Magnet type: Bipol
  • Pole form: square
  • Pole width: 70 mm
  • Number of poles, pole arrangement: 2 x 2
  • Communication interface: digital I/O
  • Power supply: 400 V AC
  • Max. total current: 32 A
  • Number of poles: 4
  • Magnet area: 196 cm²
  • Magnetic circuit: 12.3 A
  • Max. ambient temperature: 50 °C
Weight [kg] 18.0
Number of poles 4.0
Magnet area [cm²] 196.0
Minimum workpiece thickness [mm] 18.0
Payload for horizontal magnet surface [kg] 290.0
Payload for vertical magnet surface [kg] 115.0
Max. activations/minute [1/min] 10.0
Module temperature increasement in case of 5 activations/minute [°C] 24.0
Module temperature increasement in case of 15 activations/minute [°C] 60.0
IP protection class 52
Current consumption upon activation/deactivation [A] 12.3
Length X [mm] 210.0
Width Y [mm] 195.0
Height Z [mm] 61.0
Magnet controller type ECG 02
Nominal voltage [V AC] 400.0
Max. current [A] 32.0
Max. number of modules per controller 5.0

作動方式
永久磁石の磁化

ハウジングの材質
鋼鉄

ベースジョーの材質
鋼鉄

作動
システムの起動・停止のための電流パルス

保証
24 カ月

寿命特性
ご要望によって

納品内容
芯出しスリーブ付きアクセサリーキット