MMS 22-PI1-S-M8-PNP-EX
Programmeerbare magneetschakelaars
ID 1001354
Programmable magnetic switch MMS 22-PI1-EX, in an explosion protection version, Teach function
- Number of switching points: 1
- Switching type: PNP
- Closer
- Cable length: 30 cm
- Electrical connection: M8
- Nominal voltage: 24 V
Technical details
| Measuring principle | magnetic |
|---|---|
| Switching function | Closer |
| Type of switching | PNP |
| Number of switching points | 1 |
| Teach function | yes |
| typical switching time [s] | 0.001 |
| Max. switching frequency [Hz] | 1000.0 |
| Min. ambient temperature [°C] | -20.0 |
| Max. ambient temperature [°C] | 80.0 |
| LED display in sensor | yes |
| Type of voltage | DC |
| Nominal voltage | 24.0 |
| Min. operating voltage | 10.0 |
| Max. operating voltage | 30.0 |
| Voltage drop [V] | 2.0 |
| Max. switching current | 0.05 |
| Short circuit protection | yes |
| Protected against polarity reversal | yes |
| Housing material | PA |
| Cable connector/cable end | M8 |
| Cable length L [cm] | 30.0 |
| Cable diameter D [mm] | 2.2 |
| Cable sheath material | PUR |
| Min. bending radius (dynamic) [mm] | 22.0 |
| Min. bending radius (static) [mm] | 11.0 |
| Drilling emulsion resistance * | yes |
| ATEX labeling | II 2 G Ex mb IIC T6 Gb/II 2 D Ex tb IIIC T85°C Db |
*Tested cutting emulsions: r.rhenus TU 43P, Motorex Swisscool Magnum UX 550 and Oemeta 760 (1008339).