MMS 22-S-M8-PNP
Commutateur électromagnétique
Ident.-Nr. 301032
Commutateur électromagnétique MMS, Rainure en C
- Nombre de points de commutation: 1
- Type de commutation: PNP
- Contact à fermeture
- Longueur de câble: 30 cm
- Raccordement électrique: Connecteur M8, 3 contacts
- Tension nominale: 24 V
Détails techniques
| Measuring principle | magnetic |
|---|---|
| Switching function | Closer |
| Type of switching | PNP |
| Number of switching points | 1 |
| Min. ambient temperature [°C] | -20.0 |
| Max. ambient temperature [°C] | 80.0 |
| LED display in sensor | yes |
| Type of voltage | DC |
| Nominal voltage | 24.0 |
| Min. operating voltage | 10.0 |
| Max. operating voltage | 30.0 |
| Voltage drop [V] | 2.0 |
| Max. switching current | 0.05 |
| Short circuit protection | yes |
| Protected against polarity reversal | yes |
| Housing material | PA |
| Cable connector/cable end | M8 connector, 3-pin |
| Cable length L [cm] | 30.0 |
| Cable diameter D [mm] | 2.2 |
| Cable design (wire cross section/number of wires) | 3x 0,05mm2 |
| Cable sheath material | PUR |
| Min. bending radius (dynamic) [mm] | 22.0 |
| Min. bending radius (static) [mm] | 11.0 |
| Weight [kg] | 0.01 |
| Protection class IP (sensor, plugged) | 67 |
| Protection class | III |
| Drilling emulsion resistance * | yes |
*Tested cutting emulsions: r.rhenus TU 43P, Motorex Swisscool Magnum UX 550 and Oemeta 760 (1008339).