arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MMS 30-S-M8-PNP Illustration similar

MMS 30-S-M8-PNP

Electronic magnetic switch

ID 301471

Electronic magnetic switch MMS, C-slot

  • Number of switching points: 1
  • Switching type: PNP
  • Closer
  • Cable length: 30 cm
  • Electrical connection: M8
  • Nominal voltage: 24 V
Measuring principle magnetic
Switching function Closer
Type of switching PNP
Number of switching points 1
Min. ambient temperature [°C] -25.0
Max. ambient temperature [°C] 70.0
LED display in sensor no
Type of voltage DC
Nominal voltage 24.0
Min. operating voltage 10.0
Max. operating voltage 30.0
Voltage drop [V] 1.5
Max. switching current 0.2
Cable connector/cable end M8
Cable length L [cm] 30.0
Cable diameter D [mm] 3.5
Min. bending radius (dynamic) [mm] 35.0
Min. bending radius (static) [mm] 17.5
Weight [kg] 0.04
Protection class IP (sensor, plugged) 67
*Tested cutting emulsions: r.rhenus TU 43P, Motorex Swisscool Magnum UX 550 and Oemeta 760 (1008339).