arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
V2-M8-4P-2XM8-3P Illustration similar

V2-M8-4P-2XM8-3P

Sensor distributor

ID 301380

Sensor distributor V, Size: V2-4P

  • Connection: M8
  • Number of wires: 3
  • Cable length: 0.037 m
  • Nominal voltage: 30 V
  • Max. current: 4 A
Connection socket M8
Cable length [m] 0.037
Nominal voltage [V] 30.0
Max. current [A] 4.0
Min. ambient temperature [°C] -25.0
Max. ambient temperature [°C] 80.0

Housing material
PA 6 GF 30, black

Material of the cable coating
PUR

Warranty
24 months

Scope of delivery
Complete incl. sealing plugs for closing unused connections, 1 set of inscription labels