arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSL mini 100-25-4

NSL mini 100-25-4

Clamping Stations

ID 1357103

Clamping station standard

Discontinuation information:
  • End-of-sales date: 2026-01-16
  • Replaced by: 1618897
Product features:
  • 4-way NSE mini 90-25
  • Spring-loaded system - Pneumatically opening
  • Turbo function
Technical data:
  • Dimensions: 199 x 199 x 40 mm
  • Pull-down force: 6 kN
  • Pull-down force with turbo: 24 kN
  • Actuation pressure: 6 bar
  • Weight: 9.3 kg
Length [mm] 199.0
Width [mm] 199.0
Pull-down force [kN] 6.0
Pull-down force with turbo [kN] 24.0
Unlocking pressure [bar] 6.0
Weight [kg] 9.3

Scope of delivery
Clamping station, operating manual; without clamping pins, without cylindrical clamps