ROTA-ML flex 2+2 1200 M2
Flexible 4-jaw compensation chuck
ID 1446777
This product has been discontinued and is no longer available.
Alternative products:
Standard manual lathe chucks
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2024-04-30
- Replaced by: 1573347
- Weight-reduced 4-jaw compensation chuck
- Centric compensation of the opposite jaws
- Consol plate: Star groove 22.5°
- Jaw interface: Modul 2
- Stroke per jaw: 17.8 mm
- Compensating stroke per jaw: 10 mm
- Max. clamping force: 180 kN
- Max. torque: 250 Nm
- Max. rotational speed: 600 1/min
- Weight: 620 kg
- When using the 2-jaw clamping, a locking cover is additionally required to block one pair of jaws
Technical details
Serration | Modul 2 |
---|---|
Max. rotational speed [1/min] | 600 |
Max. clamping force [kN] | 180 |
Max. torque [Nm] | 250 |
Stroke/jaw [mm] | 17.8 |
Compensation stroke/jaw [mm] | 10 |
Weight [kg] | 620 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SP-HB-M 400-500/4
- red
-
SWB-M 400/4
- yellow
-
SWBL-M 400/4
- green
-
Required minimum clamping force Fspmin 33%