ROTA NCA 225-66 Z170-SV90°
Sealed 3-jaw power lathe chuck
ID 1320178
This product has been discontinued and is no longer available.
Learn more and get in touch here.
Alternative products:
Standard power lathe chucks with through-hole
- End-of-sales date: 2024-01-31
- 3-jaw wedge-hook chuck
- Sealed design
- Through-hole: 66 mm
- Spindle holder: ISO 702-4 Nr. 6 (Z170)
- Jaw interface: 1/16" x 90° Nut 17H7
- Stroke per jaw: 5.3 mm
- Piston stroke: 20 mm
- Max. clamping force: 100 kN
- Max. actuating force: 45 kN
- Max. rotational speed: 5000 1/min
- Weight: 26.1 kg
Technical details
| Spindle type | ISO 702-4 |
|---|---|
| Spindle size | Nr. 6 (Z170) |
| Serration | 1/16" x 90° |
| Max. rotational speed [1/min] | 5000.0 |
| Max. clamping force [kN] | 100.0 |
| Max. actuating force [kN] | 45.0 |
| Stroke/jaw [mm] | 5.3 |
| Piston stroke (H) [mm] | 20.0 |
| Moment of inertia [kgm²] | 0.18 |
| Weight [kg] | 26.1 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 210
- red
-
SWB 200
- yellow
-
SHB-J 80
- purple
-
KM-WB 88
- green
-
Required minimum clamping force Fspmin 33%